??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
205
Shaft Size
1 Inch
Part No.
124605
Description
LF-SC-100
Weight
1.00 lbs
Lubrication Feature
RE-LUBE
A
1.06 Inch
B
3.75 Inch
C
1.24 Inch
D
3.00 Inch
G
0.34 Inch
H
0.42 Inch
J
0.37 Inch
L
1.32 Inch
M
1.88 Inch
N
1.70 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.